Rotating torquemeter DR2493

Manufacturer SCAIME
Description Rotating torquemeter DR2493-20Nm
Part Number DR2493-20Nm
Product selection
Selector Part Number Description Rated Capacity
1 DR2493-20Nm Rotating torquemeter DR2493-20Nm 0.1 … 20Nm
2 DR2493-63Nm Rotating torquemeter DR2493-63Nm 35 … 63Nm
3 DR2493-200Nm Rotating torquemeter DR2493-200Nm 100 … 200Nm
4 DR2493-500Nm Rotating torquemeter DR2493-500Nm 500Nm
5 DR2493-1000Nm Rotating torquemeter DR2493-1000Nm 1000Nm
6 DR2493-5000Nm Rotating torquemeter DR2493-5000Nm 2000-5000Nm
Part Number
Description
Rated Capacity
Documentation
Contact the supplier
SCAIME Weighing & measurement solutions for industry
SCAIME