Rotating torquemeter DR2112-DR2112L

Manufacturer SCAIME
Description Rotating torquemeter DR2112-0_1-5Nm
Part Number DR2112-0_1-5Nm
Product selection
Selector Part Number Description Rated Capacity
1 DR2112-0_1-5Nm Rotating torquemeter DR2112-0_1-5Nm 0.1 … 5Nm
2 DR2112-10-15Nm Rotating torquemeter DR2112-10-15Nm 10Nm
3 DR2112-20-30Nm Rotating torquemeter DR2112-20-30Nm 20-30Nm
4 DR2112-50-100Nm Rotating torquemeter DR2112-50-100Nm 50-100Nm
5 DR2112-200-500Nm Rotating torquemeter DR2112-200-500Nm 200-500Nm
6 DR2112-1000Nm Rotating torquemeter DR2112-1000Nm 1000Nm
7 DR2112-2000-5000Nm Rotating torquemeter DR2112-2000-5000Nm 2000-5000Nm
8 DR2112-10000-20000Nm Rotating torquemeter DR2112-10000-20000Nm 10000-20000Nm
Part Number
Description
Rated Capacity
Documentation
Contact the supplier
SCAIME Weighing & measurement solutions for industry
SCAIME