Rotating torquemeter DR1

Manufacturer SCAIME
Description Rotating torquemeter DR1-1-12Nm
Part Number DR1-1-12Nm
Product selection
Selector Part Number Description Rated Capacity
1 DR1-1-12Nm Rotating torquemeter DR1-1-12Nm 1 … 12Nm
2 DR1-25-63Nm Rotating torquemeter DR1-25-63Nm 25 … 63Nm
3 DR1-100-200Nm Rotating torquemeter DR1-100-200Nm 100-200Nm
4 DR1-500Nm Rotating torquemeter DR1-500Nm 500Nm
5 DR1-1000Nm Rotating torquemeter DR1-1000Nm 1000Nm
6 DR1-2000-5000Nm Rotating torquemeter DR1-2000-5000Nm 2000-5000Nm
Part Number
Description
Rated Capacity
Documentation
Contact the supplier
SCAIME Weighing & measurement solutions for industry
SCAIME