Non rotating torquemeter DV14

Manufacturer SCAIME
Description Non rotating torquemeter DV14-2-12Nm
Part Number DV14-2-12Nm
Product selection
Selector Part Number Description Rated Capacity
1 DV14-2-12Nm Non rotating torquemeter DV14-2-12Nm 2 … 12Nm
2 DV14-25-63Nm Non rotating torquemeter DV14-25-63Nm 25-63Nm
3 DV14-100-160Nm Non rotating torquemeter DV14-100-160Nm 100 … 200Nm
4 DV14-250-500Nm Non rotating torquemeter DV14-250-500Nm 500Nm
5 DV14-1000Nm Non rotating torquemeter DV14-1000Nm 1000Nm
6 DV14-2000-5000Nm Non rotating torquemeter DV14-2000-5000Nm 2000-5000Nm
Part Number
Description
Rated Capacity
Documentation
Contact the supplier
SCAIME Weighing & measurement solutions for industry
SCAIME