Non rotating torquemeter D2268

Manufacturer SCAIME
Description Non rotating torquemeter D2268-50-100Nm
Part Number D2268-50-100Nm
Product selection
Selector Part Number Description Rated Capacity
1 D2268-50-100Nm Non rotating torquemeter D2268-50-100Nm 50-100Nm
2 D2268-200Nm Non rotating torquemeter D2268-200Nm 200Nm
3 D2268-500-1000Nm Non rotating torquemeter D2268-500-1000Nm 500-1000Nm
4 D2268-2000Nm Non rotating torquemeter D2268-2000Nm 2000Nm
5 D2268-5000-10000Nm Non rotating torquemeter D2268-3000-5000Nm 5000-10000Nm
Part Number
Description
Rated Capacity
Documentation
Contact the supplier
SCAIME Weighing & measurement solutions for industry
SCAIME