Loadpin M16

Manufacturer SCAIME
Description Load pin M16-5...40kN
Part Number M16-5...40kN
Product selection
Selector Part Number Description Rated Capacity
1 M16-5...40kN Load pin M16-5...40kN 5...40kN
2 M16-50...100kN Load pin M16-50...100kN 50...100kN
3 M16-200kN Load pin M16-200kN 200kN
4 M16-300...600kN Load pin M16-300...600kN 300...600kN
5 M16-800...1000kN Load pin M16-800...1000kN 800...1000kN
Part Number
Description
Rated Capacity
Documentation
Contact the supplier
SCAIME Weighing & measurement solutions for industry
SCAIME