Compression force sensor K13

Manufacturer SCAIME
Description Compression force sensor K13-0,01-10kN
Part Number K13-0-0_01-10kN
Product selection
Selector Part Number Description Rated Capacity
1 K13-0-0_01-10kN Compression force sensor K13-0,01-10kN 0,01 ...10kN
2 K13-20kN Compression force sensor K13-20kN 20kN
3 K13-50kN Compression force sensor K13-50kN 50kN
4 K13-100kN Compression force sensor K13-100kN 100kN
Part Number
Description
Rated Capacity
Documentation
Contact the supplier
SCAIME Weighing & measurement solutions for industry
SCAIME