1

Metric - Medium duty - Impact and return rollers - RB(K)

Manufacturer Sandvik Mining and Construction
Description Metric, Medium duty, Impact and return roller, RB(K), Idler diameter : 108mm , Shaft diameter: 20 mm
Part number RB108 - 20A - 380K
Product selection
Selector Length L (mm) Idler Diameter D (mm) B (mm) P (mm) L1 (mm) L2 (mm) L3 (mm) Discs (pcs)
4 380 108 650 40 80 80 126 3
5 380 133 650 40 80 80 126 3
6 380 159 650 40 80 80 126 3
7 465 108 800 40 70 120 156 4
8 465 133 800 40 70 120 156 4
9 465 159 800 40 70 120 156 4
10 600 108 1000 40 100 120 136 5
11 600 133 1000 40 100 120 136 5
12 600 159 1000 40 100 120 136 5
13 670 108 1200 40 50 160 176 6
14 670 133 1200 40 50 160 176 6
15 670 159 1200 40 50 160 176 6
16 670 219 1200 50 50 200 146 6
17 750 133 1400 40 35 160 136 7
18 750 159 1400 40 35 160 136 7
19 750 219 1400 50 45 200 186 6
20 900 133 1600 40 85 160 166 7
21 900 159 1600 40 85 160 166 7
22 900 219 1600 50 85 200 146 7
23 1000 133 1800 40 85 160 186 8
24 1000 159 1800 40 85 160 186 8
25 1000 219 1800 50 85 200 176 7
26 1150 133 2000 40 135 160 156 9
27 1150 159 2000 40 135 160 156 9
28 1150 219 2000 50 135 200 196 7
Length L (mm)
Idler Diameter D (mm)
B (mm)
P (mm)
L1 (mm)
L2 (mm)
L3 (mm)
Discs (pcs)
Contact the supplier
Sandvik Mining and Construction Rock tools, drilling rigs, loaders and trucks, crushing and screening machinery and bulk-materials handling systems
Sandvik Mining and Construction
Users Who Downloaded This Product Also Downloaded
Page