1

Metric - Medium duty - Impact and return rollers - RA(K)

Manufacturer Sandvik Mining and Construction
Description Metric, Medium duty, Impact and return roller, RA(K), Idler diameter : 108mm , Shaft diameter: 20 mm
Part number RA108 - 20A - 380K
Product selection
Selector Length L (mm) Idler Diameter D (mm) B (mm) P (mm) L1 (mm) L2 (mm) L3 (mm) Discs (pcs)
4 380 108 650 25 70 121 111 5
5 380 133 650 30 70 146 106 5
6 380 159 650 30 70 146 106 5
7 465 108 800 25 70 121 101 6
8 465 133 800 30 70 146 146 5
9 465 159 800 30 70 146 146 5
10 600 108 1000 25 100 171 121 8
11 600 133 1000 30 110 146 116 6
12 600 159 1000 30 110 146 116 6
13 670 108 1200 25 60 171 111 9
14 670 133 1200 30 60 176 166 7
15 670 159 1200 30 60 176 166 7
16 670 219 1200 40 50 196 146 6
17 750 133 1400 30 45 176 136 8
18 750 159 1400 30 45 176 136 8
19 750 219 1400 40 35 196 126 7
20 900 133 1600 30 100 176 156 8
21 900 159 1600 30 100 176 156 8
22 900 219 1600 40 85 196 156 7
23 1000 133 1800 30 100 186 136 9
24 1000 159 1800 30 100 186 136 9
25 1000 219 1800 40 85 236 166 8
26 1150 133 2000 30 145 186 146 10
27 1150 159 2000 30 145 186 146 10
28 1150 219 2000 40 135 236 146 9
Length L (mm)
Idler Diameter D (mm)
B (mm)
P (mm)
L1 (mm)
L2 (mm)
L3 (mm)
Discs (pcs)
Contact the supplier
Sandvik Mining and Construction Rock tools, drilling rigs, loaders and trucks, crushing and screening machinery and bulk-materials handling systems
Sandvik Mining and Construction
Users Who Downloaded This Product Also Downloaded
Page