1

Metric - Medium duty - Guiding rollers - TV

Manufacturer Sandvik Mining and Construction
Description Metric, Medium duty, Guiding roller, TV, Idler diameter : 108, mm
Part number TV108E - 160
Mass 4.1 kg
Product selection
Selector D (mm) L (mm) H (mm) D1 L1 min (mm) L1 max (mm) Weight (kg)
3 108 160 265 M24 30 65 4.1
D (mm)
L (mm)
H (mm)
D1
L1 min (mm)
L1 max (mm)
Weight (kg)
Contact the supplier
Sandvik Mining and Construction Rock tools, drilling rigs, loaders and trucks, crushing and screening machinery and bulk-materials handling systems
Sandvik Mining and Construction
Users Who Downloaded This Product Also Downloaded
Page