1

Metric - Light duty - Plastic rollers - TG

Manufacturer Sandvik Mining and Construction
Description Metric, Light duty, Plastic roller, TG, Idler diameter : 89mm , Shaft diameter: 20 mm
Part number TG89 - 20A - 200
Material Plastic
Product selection
Selector Length L (mm) Idler Diameter D (mm) Shaft Diameter d (mm)
4 200 89 20
5 250 89 20
6 315 89 20
7 380 89 20
8 465 89 20
9 530 89 20
10 600 89 20
11 670 89 20
12 750 89 20
13 950 89 20
14 1150 89 20
15 1400 89 20
16 1600 89 20
17 1800 89 20
18 2000 89 20
19 200 108 20
20 250 108 20
21 315 108 20
22 380 108 20
23 465 108 20
24 530 108 20
25 600 108 20
26 670 108 20
27 750 108 20
28 950 108 20
29 1150 108 20
30 1400 108 20
31 1600 108 20
32 1800 108 20
33 2000 108 20
38 200 133 20
39 250 133 20
40 315 133 20
41 380 133 20
42 465 133 20
43 530 133 20
44 600 133 20
45 670 133 20
46 750 133 20
47 950 133 20
48 1150 133 20
49 1400 133 20
50 1600 133 20
51 1800 133 20
52 2000 133 20
Length L (mm)
Idler Diameter D (mm)
Shaft Diameter d (mm)
Contact the supplier
Sandvik Mining and Construction Rock tools, drilling rigs, loaders and trucks, crushing and screening machinery and bulk-materials handling systems
Sandvik Mining and Construction