1

Metric - Light duty - Guiding rollers - TV

Manufacturer Sandvik Mining and Construction
Description Metric, Light duty, Guiding roller, TV, Idler diameter : 63, mm
Part number TV63E - 130
Mass 1.4 kg
Product selection
Selector D (mm) L (mm) H (mm) D1 L1 min (mm) L1 max (mm) Weight (kg)
1 63 130 205 M20 25 35 1.4
2 89 130 205 M20 25 35 2
D (mm)
L (mm)
H (mm)
D1
L1 min (mm)
L1 max (mm)
Weight (kg)
Contact the supplier
Sandvik Mining and Construction Rock tools, drilling rigs, loaders and trucks, crushing and screening machinery and bulk-materials handling systems
Sandvik Mining and Construction