1

Metric - Heavy duty - Impact and return rollers - LH

Manufacturer Sandvik Mining and Construction
Description Metric, Heavy duty, Impact and return roller, LH, Idler diameter : 159mm , Shaft diameter: 40 mm
Part number LH5159 - 40G - 750
Product selection
Selector Model Length L (mm) Idler Diameter D (mm) Shaft Diameter d (mm)
4 LH1 600 159 40
5 LH1 670 159 40
6 LH1 750 159 40
7 LH1 950 159 40
8 LH1 1150 159 40
9 LH1 1400 159 40
10 LH1 1600 159 40
11 LH1 1800 159 40
12 LH1 2000 159 40
13 LH1 2200 159 40
14 LH1 600 219 40
15 LH1 670 219 40
16 LH1 750 219 40
17 LH1 950 219 40
18 LH1 1150 219 40
19 LH1 1400 219 40
20 LH1 1600 219 40
21 LH1 1800 219 40
22 LH1 2000 219 40
23 LH1 2200 219 40
24 LH2 600 159 40
25 LH2 670 159 40
26 LH2 750 159 40
27 LH2 950 159 40
28 LH2 1150 159 40
29 LH2 1400 159 40
30 LH2 1600 159 40
31 LH2 1800 159 40
32 LH2 2000 159 40
33 LH2 2200 159 40
34 LH2 600 219 40
35 LH2 670 219 40
36 LH2 750 219 40
38 LH2 950 219 40
39 LH2 1150 219 40
40 LH2 1400 219 40
41 LH2 1600 219 40
42 LH2 1800 219 40
43 LH2 2000 219 40
44 LH2 2200 219 40
45 LH3 600 159 40
46 LH3 670 159 40
47 LH3 750 159 40
48 LH3 950 159 40
49 LH3 1150 159 40
50 LH3 1400 159 40
51 LH3 1600 159 40
52 LH3 1800 159 40
53 LH3 2000 159 40
54 LH3 2200 159 40
55 LH3 600 219 40
56 LH3 670 219 40
57 LH3 750 219 40
58 LH3 950 219 40
67 LH3 1150 219 40
68 LH3 1400 219 40
69 LH3 1600 219 40
70 LH3 1800 219 40
71 LH3 2000 219 40
72 LH3 2200 219 40
73 LH4 600 159 40
74 LH4 670 159 40
75 LH4 750 159 40
76 LH4 950 159 40
77 LH4 1150 159 40
78 LH4 1400 159 40
79 LH4 1600 159 40
80 LH4 1800 159 40
81 LH4 2000 159 40
82 LH4 2200 159 40
83 LH4 600 219 40
84 LH4 670 219 40
85 LH4 750 219 40
86 LH4 950 219 40
87 LH4 1150 219 40
88 LH4 1400 219 40
89 LH4 1600 219 40
90 LH4 1800 219 40
91 LH4 2000 219 40
92 LH4 2200 219 40
93 LH5 600 159 40
94 LH5 670 159 40
95 LH5 750 159 40
96 LH5 950 159 40
97 LH5 1150 159 40
98 LH5 1400 159 40
99 LH5 1600 159 40
100 LH5 1800 159 40
101 LH5 2000 159 40
102 LH5 2200 159 40
103 LH5 600 219 40
104 LH5 670 219 40
105 LH5 750 219 40
106 LH5 950 219 40
107 LH5 1150 219 40
108 LH5 1400 219 40
109 LH5 1600 219 40
110 LH5 1800 219 40
111 LH5 2000 219 40
112 LH5 2200 219 40
113 LH6 600 159 40
114 LH6 670 159 40
115 LH6 750 159 40
116 LH6 950 159 40
117 LH6 1150 159 40
118 LH6 1400 159 40
119 LH6 1600 159 40
120 LH6 1800 159 40
121 LH6 2000 159 40
122 LH6 2200 159 40
123 LH6 600 219 40
124 LH6 670 219 40
125 LH6 750 219 40
126 LH6 950 219 40
127 LH6 1150 219 40
128 LH6 1400 219 40
129 LH6 1600 219 40
130 LH6 1800 219 40
131 LH6 2000 219 40
132 LH6 2200 219 40
Model
Length L (mm)
Idler Diameter D (mm)
Shaft Diameter d (mm)
Contact the supplier
Sandvik Mining and Construction Rock tools, drilling rigs, loaders and trucks, crushing and screening machinery and bulk-materials handling systems
Sandvik Mining and Construction