Samtec
By Samtec

TFM - .050" Tiger Eye™ High-Reliability Terminal Strip

Manufacturer Samtec
Description .050'' Tiger Eye™ High-Reliability Terminal Strip, TFM-102-01-L-S
Part number TFM-102-01-L-S
Series TFM
Number of positions 2
Lead style -01: Through hole
CAD models
Share

Product selection

Series
TFM
No of positions per row
Lead style
Row specification
Tail option
Plating specification
Alignment pins
Locking clips
Weld tabs
Pick and Place Pad
Dual screw down option
Not available
Solder nail option
Not available
Tape & Reel

Product Description

  • Shrouded body for blind mating
    - Pitch: .050" (1.27 mm)
    - Contact System: .018" (0.46 mm) diameter post
    - Orientation: Vertical, right-angle, horizontal
    - Termination: Through-hole, surface mount
    - Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
    - Multiple stack heights
    - Special Features: Screw down, weld tab and solder nail options available for most rugged requirements
    - Extended Life Product™ (E.L.P.™)

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map