Samtec
By Samtec


HSEC8-RA - 0.80 mm Edge Rate® High-Speed Edge Card Connector, Right-Angle

Manufacturer Samtec
Description 0.80 mm Edge Rate® High-Speed Edge Card Connector, Right-Angle, HSEC8-109-01-S-RA-TR
Part number HSEC8-109-01-S-RA-TR
Series HSEC8-RA
Number of positions 9
Card thickness -01: 1.57mm [.062] THICK CARD
CAD models
Share

Product selection

Series
HSEC8-RA
No of positions
Card thickness
-01: 1.57mm [.062] THICK CARD
Plating specification
Row specification
-RA: Right angle
Option
Packaging

Product Description

  • Performance up to 18.5 GHz / 37 Gbps
    - Rugged Edge Rate® contact
    - Single-ended and differential pairs
    - Card slot: .062" (1.60 mm)
    - Optional board locks and cable latching features
    - Solder tabs for mechanical strength
    - Extended Life Product™ (E.L.P.™)

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map