Samtec
By Samtec


HSEC8-EM - 0.80 mm Edge Rate® High-Speed Edge Card Connector, Edge Mount

Manufacturer Samtec
Description 0.80 mm Edge Rate® High-Speed Edge Card Connector, Edge Mount, HSEC8-130-01-S-D-EM2
Part number HSEC8-130-01-S-D-EM2
Series HSEC8-EM
Number of positions 30
Card thickness -01: 1.57mm [.062] THICK CARD
CAD models
Share

Product selection

Series
HSEC8-EM
No. of Positions (per Row)
Card thickness
-01: 1.57mm [.062] THICK CARD
Plating specification
Row specification
-D: Double
Tail option
-EM2: 1,57mm [.062] Thick PCB

Product Description

  • Rugged Edge Rate® contact
    - Single-ended and differential pairs
    - Card slot: .062" (1.60 mm)
    - Solder tabs for mechanical strength
    - Extended Life Product™ (E.L.P.™)

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map