SFM - .050" Tiger Eye™ High-Reliability Socket Strip

Manufacturer Samtec
Description .050'' Tiger Eye™ High-Reliability Socket Strip, SFM-102-01-L-S
Part number SFM-102-01-L-S
Series SFM
Number of positions 2
Lead style -01: Through hole
Product selection
SFM
Not available
Not available
Not available
Not available
Product Description
  • Pitch: .050" (1.27 mm)
  • Contact System: Tiger Eye™
  • Orientation: Vertical, horizontal
  • Termination: Through-hole, surface mount
  • Application: Polarized single and double row multi-finger BeCu contact system to 100 pins
  • Special Features: Screw down and solder nail options available for most rugged requirements
  • Extended Life Product™ (E.L.P.™)
Contact the supplier
Samtec Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems
SAMTEC USA