BTH - 0.50 mm Basic Blade & Beam Terminal Strip

Manufacturer Samtec
Description 0.50 mm Basic Blade & Beam Terminal Strip, BTH-030-01-F-D
Part number BTH-030-01-F-D
Series BTH
Number of positions 30
Lead style -01: .1680 [4,267]
Product selection
BTH
-D: Double
Product Description
  • Six standard positions, up to 300 I/O pins
  • Extended Life Product™ (E.L.P.™)
  • Stack height of 5.0 mm (.197"); Other heights available as application specific
  • Available in cost saving gold plating
  • Standard alignment pin feature
  • Optional tape and reel packaging
Contact the supplier
Samtec Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems
SAMTEC USA