LMES self-aligning linear bushing standard type

Manufacturer SAMICK PRECISION Ind. Co., Ltd.
Description LMES10
Part Number LMES10
Mass(gf) 17
Product selection
Selector Part Number Description Mass(gf) dr(mm) D(mm) L(mm) Dynamic(C) Static(Co) Number of ball row
1 LMES10 LMES10 17 10 19 29 750 550 5
2 LMES12 LMES12 23 12 22 32 1230 1100 5
3 LMES16 LMES16 28 16 26 36 1550 1250 5
4 LMES20 LMES20 61 20 32 45 2580 1670 6
5 LMES25 LMES25 122 25 40 58 3800 2750 6
6 LMES30 LMES30 185 30 47 68 4710 2800 6
7 LMES40 LMES40 360 40 62 80 6500 5720 6
8 LMES50 LMES50 580 50 75 100 11460 7940 6
Part Number
Description
Mass(gf)
dr(mm)
D(mm)
L(mm)
Dynamic(C)
Static(Co)
Number of ball row
Contact the supplier
SAMICK PRECISION Ind. Co., Ltd. The SAMICK Precision Ind. co., Ltd as the enterprise which manufactures the Factory Automation related product with specialty, producing and selling the motion of linear motion bearing which it completes with form technical development.
SAMICK Precision Ind. co., Ltd
三益精工株式会社
SAMICK PRECISION Ind. Co., Ltd.