1

DIN flanged, PPH

Manufacturer SAFI
Description Flanged diaphragm valves DN80, with diaphragm in EPDM
Part Number 3201-07FFE
Product selection
Selector Part Number Description d (mm) DN (mm) DN (inch) L (mm) H (mm) PN (bar) Diaphragm Datasheet
1 3201-07FFE Flanged diaphragm valves DN80, with diaphragm in EPDM 90 80 3" 310 301 5 EPDM 9000A
2 3201-07FFP Flanged diaphragm valves DN80, with diaphragm in PTFE 90 80 3" 310 301 3 PTFE 9000A
3 3201-08FFE Flanged diaphragm valves DN100, with diaphragm in EPDM 110 100 4" 350 337 5 EPDM 9000A
4 3201-08FFP Flanged diaphragm valves DN100, with diaphragm in PTFE 110 100 4" 350 337 3 PTFE 9000A
5 3201-09FFE Flanged diaphragm valves DN125, with diaphragm in EPDM 125 125 5" 400 420 3,5 EPDM 9000A
6 3201-09FFP Flanged diaphragm valves DN125, with diaphragm in PTFE 125 125 5" 400 420 2,5 PTFE 9000A
7 3201-10FFE Flanged diaphragm valves DN150, with diaphragm in EPDM 160 150 6" 480 476 3,5 EPDM 9000A
8 3201-10FFP Flanged diaphragm valves DN150, with diaphragm in PTFE 160 150 6" 480 476 2,5 PTFE 9000A
9 3201-11FFE Flanged diaphragm valves DN200, with diaphragm in EPDM 200 200 8" 600 627 2 EPDM 9000A
10 3201-11FFP Flanged diaphragm valves DN200, with diaphragm in PTFE 200 200 8" 600 627 1,5 PTFE 9000A
11 3201-12FFE Flanged diaphragm valves DN250, with diaphragm in EPDM 250 250 10" 680 778 2 EPDM 9000A
12 3201-12FFP Flanged diaphragm valves DN250, with diaphragm in PTFE 250 250 10" 680 778 1,5 PTFE 9000A
Part Number
Description
d (mm)
DN (mm)
DN (inch)
L (mm)
H (mm)
PN (bar)
Diaphragm
Datasheet
Contact the supplier
SAFI Thermoplastic valve solutions
SAFI France