R+W
By R+W

MKH

Manufacturer R+W Antriebselemente GmbH
Description Miniature Coupling with split clamping hub
Part number MKH 10 27
Selection MKH 10 27
CAD models
Share
Please make sure this software has been installed.

Product selection

Miniature Bellows Couplings MK
Miniaturkupplungen MK
Model
MKH 10 27
Rated torque TKN (Nm)
1
Overall length inserted (mm)
27
Outer diameter (mm)
15
Unit of measurement Bore left
Clamping fit length, left (mm)
9
Standard bore H7 (mm)
6
Special bores from Ø to Ø H7 (mm)
[ 3 .. >6< .. 7 ]
with keyway connection
Unit of measurement Bore right
Clamping fit length,right (mm)
9
Standard bore H7 (mm)
6
Special bores from Ø to Ø H7 (mm)
[ 3 .. >6< .. 7 ]
with keyway connection

Contact the supplier

R+W

R+W

Manufacturer of Line Shafts, Torque Limiters and Shaft Couplings

Google Map