R+W
By R+W

MK 4

Manufacturer R+W Antriebselemente GmbH
Description Miniature Bellows Coupling with radial set screws and press-fit connection
Part number MK4 100 46
Selection MK4 100 46
CAD models
Share
Please make sure this software has been installed.

Product selection

Miniature Bellows Couplings MK
Miniaturkupplungen MK
Model
MK4 100 46
Rated torque TKN (Nm)
10
Overall length inserted (mm)
46
Outer diameter (mm)
40
Unit of measurement Bore left
Clamping fit length, left (mm)
15
Standard bore H7 (mm)
10
Special bores from Ø to Ø H7 (mm)
[ 6 .. >10< .. 28 ]
Unit of measurement Bore right
Clamping fit length,right (mm)
16
Standard bore H7 (mm)
10
Special bores from Ø to Ø H7 (mm)
[ 6 .. >10< .. 20 ]

Contact the supplier

R+W

R+W

Manufacturer of Line Shafts, Torque Limiters and Shaft Couplings

Google Map