Mounting bracket

Manufacturer RULMECA
Description Mounting bracket KL 20
Part number KL 20
Product selection
Selector Drum motor Type Material D (mm) F (mm) I (mm) K (mm) S (mm) T (mm) V (mm) W1 (mm) X (mm) X1 (mm) Z (mm) Z1 (mm) Thread Weight (kg)
1 80LS KL 20 Aluminium 20 14 57 38 6 9 12 10 72 103 35 55 M6 0.14
2 113LS KL 25 Aluminium 25 20 85 55 8 11 15 20 110 150 42 66 M6 0.51
3 138LS KL 30-A Aluminium 30 20 89 55 8 11 15 20 110 150 44.5 71 M6 0.54
4 138LS KL 30-B Cast iron with black powder coat 30 20 86 57 11 17 12 24 110 180 44.5 72 M8 1.4
5 165LS-320M KL 41-HD Steel with black powder coat 40 30 84 62 14 20 22 40 110 190 50 83 M8 2.1
6 165LS-320M KL 41-S/S Stainless steel 40 30 84 62 14 20 22 40 110 190 50 83 M8 1.9
7 320H KL 42 Steel with black powder coat 50 40 121 90 18 30 25 50 150 250 70 110 M8 4.5
Drum motor
Type
Material
D (mm)
F (mm)
I (mm)
K (mm)
S (mm)
T (mm)
V (mm)
W1 (mm)
X (mm)
X1 (mm)
Z (mm)
Z1 (mm)
Thread
Weight (kg)
Documentation
Contact the supplier
RULMECA Founded in 1962, the Rulmeca Group has grown to be a leading partner to the global materials handling industry.
RULMECA HOLDING S.p.A.