1

MDCD - Double Disc Coupling - Metric

Manufacturer RULAND
Description Disc Coupling, Double Disc Clamp Style, Bores 3mmx3mm, OD 15.0mm, L 23.8mm, 2024 or 7075 Aluminum Hubs, 302 Stainless Steel Disc Springs, COO USA
Part Number MDCD15-3-3-A
Note 1 Stainless steel hubs are available upon request.
Note 2 Torque ratings are at maximum misalignment.
Note 3 Performance ratings are for guidance only. The user must determine suitability for a particular application.
Note 4 Torque ratings for the couplings are based on the physical limitations/failure point of the disc springs. Under normal/typical conditions the hubs are capable of holding up to the rated torque of the disc springs.
Note 5 When the smallest standard bores are used or where shafts are undersized, slippage on the shaft is possible below the rated torque of the disc springs. Keyways are available to provide additional torque capacity. Consult tech support for assistance.
Product Page <a target="_blank" href="http://www.ruland.com/shaft-coupling.php?recordID=MDCD15-3-3-A">http://www.ruland.com/shaft-coupling.php?recordID=MDCD15-3-3-A</a>
Product selection
Selector Part Number Large Bore B1 (mm) Small Bore B2 (mm) Outer Diameter OD (mm) Length L (mm) Hub Width L1/ LH (mm) Shaft Penetration (mm) Forged Clamp Screw Static Torque (Nm) Non-Reversing Torqe (Nm) Reversing Torque (Nm) Torsional Stiffness (Deg/Nm) Angular Misalignment (deg) Parallel Misalignment (mm) Axial Motion (mm) RPM
1 MDCD15-3-3-A 3 3 15.0 23.8 8.3 11.9 M2 1.70 0.85 0.43 3.0 1 0.05 0.10 10,000
2 MDCD15-4-3-A 4 3 15.0 23.8 8.3 11.9 M2 1.70 0.85 0.43 3.0 1 0.05 0.10 10,000
3 MDCD15-4-4-A 4 4 15.0 23.8 8.3 11.9 M2 1.70 0.85 0.43 3.0 1 0.05 0.10 10,000
4 MDCD15-5-3-A 5 3 15.0 23.8 8.3 11.9 M2 1.70 0.85 0.43 3.0 1 0.05 0.10 10,000
5 MDCD15-5-4-A 5 4 15.0 23.8 8.3 11.9 M2 1.70 0.85 0.43 3.0 1 0.05 0.10 10,000
6 MDCD15-5-5-A 5 5 15.0 23.8 8.3 11.9 M2 1.70 0.85 0.43 3.0 1 0.05 0.10 10,000
7 MDCD15-6-3-A 6 3 15.0 23.8 8.3 11.9 M2 1.70 0.85 0.43 3.0 1 0.05 0.10 10,000
8 MDCD15-6-4-A 6 4 15.0 23.8 8.3 11.9 M2 1.70 0.85 0.43 3.0 1 0.05 0.10 10,000
9 MDCD15-6-5-A 6 5 15.0 23.8 8.3 11.9 M2 1.70 0.85 0.43 3.0 1 0.05 0.10 10,000
10 MDCD15-6-6-A 6 6 15.0 23.8 8.3 11.9 M2 1.70 0.85 0.43 3.0 1 0.05 0.10 10,000
11 MDCD19-4-4-A 4 4 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
12 MDCD19-5-4-A 5 4 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
13 MDCD19-5-5-A 5 5 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
14 MDCD19-6-4-A 6 4 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
15 MDCD19-6-5-A 6 5 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
16 MDCD19-6-6-A 6 6 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
17 MDCD19-7-4-A 7 4 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
18 MDCD19-7-5-A 7 5 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
19 MDCD19-7-6-A 7 6 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
20 MDCD19-7-7-A 7 7 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
21 MDCD19-8-4-A 8 4 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
22 MDCD19-8-5-A 8 5 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
23 MDCD19-8-6-A 8 6 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
24 MDCD19-8-7-A 8 7 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
25 MDCD19-8-8-A 8 8 19.1 30.2 10.6 15.1 M2.5 2.80 1.40 0.70 5.8 2 0.10 0.20 10,000
26 MDCD25-6-6-A 6 6 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
27 MDCD25-7-6-A 7 6 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
28 MDCD25-7-7-A 7 7 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
29 MDCD25-8-6-A 8 6 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
30 MDCD25-8-7-A 8 7 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
31 MDCD25-8-8-A 8 8 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
32 MDCD25-9-6-A 9 6 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
33 MDCD25-9-7-A 9 7 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
34 MDCD25-9-8-A 9 8 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
35 MDCD25-10-6-A 10 6 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
36 MDCD25-10-7-A 10 7 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
37 MDCD25-10-8-A 10 8 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
38 MDCD25-10-9-A 10 9 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
39 MDCD25-10-10-A 10 10 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
40 MDCD25-11-6-A 11 6 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
41 MDCD25-11-7-A 11 7 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
42 MDCD25-11-8-A 11 8 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
43 MDCD25-11-9-A 11 9 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
44 MDCD25-11-10-A 11 10 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
45 MDCD25-11-11-A 11 11 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
46 MDCD25-12-6-A 12 6 25.4 34.9 11.8 11.8 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
47 MDCD25-12-7-A 12 7 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
48 MDCD25-12-8-A 12 8 25.4 34.9 11.8 11.8 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
49 MDCD25-12-9-A 12 9 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
50 MDCD25-12-10-A 12 10 25.4 34.9 11.8 11.8 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
51 MDCD25-12-11-A 12 11 25.4 34.9 11.8 17.4 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
52 MDCD25-12-12-A 12 12 25.4 34.9 11.8 11.8 M3 5.60 2.80 1.40 6.9 2 0.15 0.30 10,000
53 MDCD33-8-8-A 8 8 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
54 MDCD33-9-8-A 9 8 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
55 MDCD33-9-9-A 9 9 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
56 MDCD33-10-8-A 10 8 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
57 MDCD33-10-9-A 10 9 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
58 MDCD33-10-10-A 10 10 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
59 MDCD33-11-8-A 11 8 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
60 MDCD33-11-9-A 11 9 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
61 MDCD33-11-10-A 11 10 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
62 MDCD33-11-11-A 11 11 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
63 MDCD33-12-8-A 12 8 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
64 MDCD33-12-9-A 12 9 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
65 MDCD33-12-10-A 12 10 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
66 MDCD33-12-11-A 12 11 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
67 MDCD33-12-12-A 12 12 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
68 MDCD33-13-8-A 13 8 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
69 MDCD33-13-9-A 13 9 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
70 MDCD33-13-10-A 13 10 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
71 MDCD33-13-11-A 13 11 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
72 MDCD33-13-12-A 13 12 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
73 MDCD33-13-13-A 13 13 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
74 MDCD33-14-8-A 14 8 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
75 MDCD33-14-9-A 14 9 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
76 MDCD33-14-10-A 14 10 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
77 MDCD33-14-11-A 14 11 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
78 MDCD33-14-12-A 14 12 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
79 MDCD33-14-13-A 14 13 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
80 MDCD33-14-14-A 14 14 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
81 MDCD33-15-8-A 15 8 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
82 MDCD33-15-9-A 15 9 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
83 MDCD33-15-10-A 15 10 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
84 MDCD33-15-11-A 15 11 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
85 MDCD33-15-12-A 15 12 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
86 MDCD33-15-13-A 15 13 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
87 MDCD33-15-14-A 15 14 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
88 MDCD33-15-15-A 15 15 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
89 MDCD33-16-8-A 16 8 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
90 MDCD33-16-9-A 16 9 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
91 MDCD33-16-10-A 16 10 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
92 MDCD33-16-11-A 16 11 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
93 MDCD33-16-12-A 16 12 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
94 MDCD33-16-13-A 16 13 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
95 MDCD33-16-14-A 16 14 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
96 MDCD33-16-15-A 16 15 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
97 MDCD33-16-16-A 16 16 33.3 45.0 15.0 22.5 M3 11.30 5.65 2.83 28.6 2 0.20 0.40 10,000
98 MDCD41-10-10-A 10 10 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
99 MDCD41-11-10-A 11 10 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
100 MDCD41-11-11-A 11 11 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
101 MDCD41-12-10-A 12 10 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
102 MDCD41-12-11-A 12 11 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
103 MDCD41-12-12-A 12 12 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
104 MDCD41-13-10-A 13 10 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
105 MDCD41-13-11-A 13 11 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
106 MDCD41-13-12-A 13 12 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
107 MDCD41-13-13-A 13 13 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
108 MDCD41-14-10-A 14 10 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
109 MDCD41-14-11-A 14 11 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
110 MDCD41-14-12-A 14 12 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
111 MDCD41-14-13-A 14 13 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
112 MDCD41-14-14-A 14 14 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
113 MDCD41-15-10-A 15 10 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
114 MDCD41-15-11-A 15 11 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
115 MDCD41-15-12-A 15 12 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
116 MDCD41-15-13-A 15 13 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
117 MDCD41-15-14-A 15 14 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
118 MDCD41-15-15-A 15 15 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
119 MDCD41-16-10-A 16 10 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
120 MDCD41-16-11-A 16 11 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
121 MDCD41-16-12-A 16 12 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
122 MDCD41-16-13-A 16 13 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
123 MDCD41-16-14-A 16 14 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
124 MDCD41-16-15-A 16 15 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
125 MDCD41-16-16-A 16 16 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
126 MDCD41-17-10-A 17 10 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
127 MDCD41-17-11-A 17 11 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
128 MDCD41-17-12-A 17 12 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
129 MDCD41-17-13-A 17 13 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
130 MDCD41-17-14-A 17 14 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
131 MDCD41-17-15-A 17 15 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
132 MDCD41-17-16-A 17 16 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
133 MDCD41-17-17-A 17 17 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
134 MDCD41-18-10-A 18 10 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
135 MDCD41-18-11-A 18 11 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
136 MDCD41-18-12-A 18 12 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
137 MDCD41-18-13-A 18 13 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
138 MDCD41-18-14-A 18 14 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
139 MDCD41-18-15-A 18 15 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
140 MDCD41-18-16-A 18 16 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
141 MDCD41-18-17-A 18 17 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
142 MDCD41-18-18-A 18 18 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
143 MDCD41-19-10-A 19 10 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
144 MDCD41-19-11-A 19 11 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
145 MDCD41-19-12-A 19 12 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
146 MDCD41-19-13-A 19 13 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
147 MDCD41-19-14-A 19 14 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
148 MDCD41-19-15-A 19 15 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
149 MDCD41-19-16-A 19 16 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
150 MDCD41-19-17-A 19 17 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
151 MDCD41-19-18-A 19 18 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
152 MDCD41-19-19-A 19 19 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
153 MDCD41-20-10-A 20 10 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
154 MDCD41-20-11-A 20 11 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
155 MDCD41-20-12-A 20 12 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
156 MDCD41-20-13-A 20 13 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
157 MDCD41-20-14-A 20 14 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
158 MDCD41-20-15-A 20 15 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
159 MDCD41-20-16-A 20 16 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
160 MDCD41-20-17-A 20 17 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
161 MDCD41-20-18-A 20 18 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
162 MDCD41-20-19-A 20 19 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
163 MDCD41-20-20-A 20 20 41.3 55.0 18.0 27.5 M4 20.30 10.15 5.08 42.4 2 0.25 0.51 10,000
164 MDCD51-12-12-A 12 12 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
165 MDCD51-14-12-A 14 12 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
166 MDCD51-14-13-A 14 13 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
167 MDCD51-14-14-A 14 14 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
168 MDCD51-15-12-A 15 12 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
169 MDCD51-15-13-A 15 13 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
170 MDCD51-15-14-A 15 14 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
171 MDCD51-15-15-A 15 15 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
172 MDCD51-16-12-A 16 12 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
173 MDCD51-16-13-A 16 13 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
174 MDCD51-16-14-A 16 14 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
175 MDCD51-16-15-A 16 15 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
176 MDCD51-16-16-A 16 16 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
177 MDCD51-17-12-A 17 12 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
178 MDCD51-17-13-A 17 13 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
179 MDCD51-17-14-A 17 14 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
180 MDCD51-17-15-A 17 15 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
181 MDCD51-17-16-A 17 16 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
182 MDCD51-17-17-A 17 17 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
183 MDCD51-18-12-A 18 12 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
184 MDCD51-18-13-A 18 13 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
185 MDCD51-18-14-A 18 14 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
186 MDCD51-18-15-A 18 15 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
187 MDCD51-18-16-A 18 16 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
188 MDCD51-18-17-A 18 17 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
189 MDCD51-18-18-A 18 18 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
190 MDCD51-19-12-A 19 12 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
191 MDCD51-19-13-A 19 13 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
192 MDCD51-19-14-A 19 14 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
193 MDCD51-19-15-A 19 15 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
194 MDCD51-19-16-A 19 16 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
195 MDCD51-19-17-A 19 17 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
196 MDCD51-19-18-A 19 18 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
197 MDCD51-19-19-A 19 19 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
198 MDCD51-20-12-A 20 12 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
199 MDCD51-20-13-A 20 13 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
200 MDCD51-20-14-A 20 14 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
201 MDCD51-20-15-A 20 15 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
202 MDCD51-20-16-A 20 16 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
203 MDCD51-20-17-A 20 17 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
204 MDCD51-20-18-A 20 18 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
205 MDCD51-20-19-A 20 19 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
206 MDCD51-20-20-A 20 20 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
207 MDCD51-22-12-A 22 12 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
208 MDCD51-22-13-A 22 13 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
209 MDCD51-22-14-A 22 14 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
210 MDCD51-22-15-A 22 15 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
211 MDCD51-22-16-A 22 16 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
212 MDCD51-22-17-A 22 17 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
213 MDCD51-22-18-A 22 18 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
214 MDCD51-22-19-A 22 19 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
215 MDCD51-22-20-A 22 20 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
216 MDCD51-22-22-A 22 22 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
217 MDCD51-24-12-A 24 12 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
218 MDCD51-24-13-A 24 13 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
219 MDCD51-24-14-A 24 14 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
220 MDCD51-24-15-A 24 15 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
221 MDCD51-24-16-A 24 16 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
222 MDCD51-24-17-A 24 17 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
223 MDCD51-24-18-A 24 18 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
224 MDCD51-24-19-A 24 19 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
225 MDCD51-24-20-A 24 20 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
226 MDCD51-24-22-A 24 22 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
227 MDCD51-24-24-A 24 24 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
228 MDCD51-25-12-A 25 12 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
229 MDCD51-25-13-A 25 13 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
230 MDCD51-25-14-A 25 14 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
231 MDCD51-25-15-A 25 15 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
232 MDCD51-25-16-A 25 16 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
233 MDCD51-25-17-A 25 17 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
234 MDCD51-25-18-A 25 18 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
235 MDCD51-25-19-A 25 19 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
236 MDCD51-25-20-A 25 20 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
237 MDCD51-25-22-A 25 22 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
238 MDCD51-25-24-A 25 24 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
239 MDCD51-25-25-A 25 25 50.8 64.0 20.6 32.0 M5 39.60 19.80 9.90 67.2 2 0.30 0.64 10,000
240 MDCD57-14-14-A 14 14 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
241 MDCD57-15-14-A 15 14 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
242 MDCD57-15-15-A 15 15 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
243 MDCD57-16-14-A 16 14 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
244 MDCD57-16-15-A 16 15 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
245 MDCD57-16-16-A 16 16 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
246 MDCD57-17-14-A 17 14 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
247 MDCD57-17-15-A 17 15 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
248 MDCD57-17-16-A 17 16 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
249 MDCD57-17-17-A 17 17 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
250 MDCD57-18-14-A 18 14 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
251 MDCD57-18-15-A 18 15 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
252 MDCD57-18-16-A 18 16 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
253 MDCD57-18-17-A 18 17 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
254 MDCD57-18-18-A 18 18 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
255 MDCD57-19-14-A 19 14 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
256 MDCD57-19-15-A 19 15 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
257 MDCD57-19-16-A 19 16 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
258 MDCD57-19-17-A 19 17 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
259 MDCD57-19-18-A 19 18 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
260 MDCD57-19-19-A 19 19 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
261 MDCD57-20-14-A 20 14 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
262 MDCD57-20-15-A 20 15 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
263 MDCD57-20-16-A 20 16 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
264 MDCD57-20-17-A 20 17 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
265 MDCD57-20-18-A 20 18 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
266 MDCD57-20-19-A 20 19 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
267 MDCD57-20-20-A 20 20 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
268 MDCD57-22-14-A 22 14 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
269 MDCD57-22-15-A 22 15 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
270 MDCD57-22-16-A 22 16 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
271 MDCD57-22-17-A 22 17 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
272 MDCD57-22-18-A 22 18 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
273 MDCD57-22-19-A 22 19 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
274 MDCD57-22-20-A 22 20 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
275 MDCD57-22-22-A 22 22 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
276 MDCD57-24-14-A 24 14 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
277 MDCD57-24-15-A 24 15 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
278 MDCD57-24-16-A 24 16 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
279 MDCD57-24-17-A 24 17 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
280 MDCD57-24-18-A 24 18 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
281 MDCD57-24-19-A 24 19 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
282 MDCD57-24-20-A 24 20 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
283 MDCD57-24-22-A 24 22 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
284 MDCD57-24-24-A 24 24 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
285 MDCD57-25-14-A 25 14 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
286 MDCD57-25-15-A 25 15 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
287 MDCD57-25-16-A 25 16 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
288 MDCD57-25-17-A 25 17 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
289 MDCD57-25-18-A 25 18 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
290 MDCD57-25-19-A 25 19 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
291 MDCD57-25-20-A 25 20 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
292 MDCD57-25-22-A 25 22 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
293 MDCD57-25-24-A 25 24 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
294 MDCD57-25-25-A 25 25 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
295 MDCD57-28-14-A 28 14 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
296 MDCD57-28-15-A 28 15 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
297 MDCD57-28-16-A 28 16 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
298 MDCD57-28-17-A 28 17 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
299 MDCD57-28-18-A 28 18 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
300 MDCD57-28-19-A 28 19 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
301 MDCD57-28-20-A 28 20 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
302 MDCD57-28-22-A 28 22 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
303 MDCD57-28-24-A 28 24 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
304 MDCD57-28-25-A 28 25 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
305 MDCD57-28-28-A 28 28 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
306 MDCD57-30-14-A 30 14 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
307 MDCD57-30-15-A 30 15 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
308 MDCD57-30-16-A 30 16 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
309 MDCD57-30-17-A 30 17 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
310 MDCD57-30-18-A 30 18 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
311 MDCD57-30-19-A 30 19 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
312 MDCD57-30-20-A 30 20 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
313 MDCD57-30-22-A 30 22 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
314 MDCD57-30-24-A 30 24 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
315 MDCD57-30-25-A 30 25 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
316 MDCD57-30-28-A 30 28 57.2 78.2 26.7 39.1 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
317 MDCD57-30-30-A 30 30 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
318 MDCD57-32-14-A 32 14 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
319 MDCD57-32-15-A 32 15 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
320 MDCD57-32-16-A 32 16 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
321 MDCD57-32-17-A 32 17 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
322 MDCD57-32-18-A 32 18 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
323 MDCD57-32-19-A 32 19 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
324 MDCD57-32-20-A 32 20 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
325 MDCD57-32-22-A 32 22 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
326 MDCD57-32-24-A 32 24 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
327 MDCD57-32-25-A 32 25 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
328 MDCD57-32-28-A 32 28 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
329 MDCD57-32-30-A 32 30 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
330 MDCD57-32-32-A 32 32 57.2 78.2 26.7 26.7 M6 50.90 25.45 12.73 86.9 2 0.30 0.76 10,000
Part Number
Large Bore B1 (mm)
Small Bore B2 (mm)
Outer Diameter OD (mm)
Length L (mm)
Hub Width L1/ LH (mm)
Shaft Penetration (mm)
Forged Clamp Screw
Static Torque (Nm)
Non-Reversing Torqe (Nm)
Reversing Torque (Nm)
Torsional Stiffness (Deg/Nm)
Angular Misalignment (deg)
Parallel Misalignment (mm)
Axial Motion (mm)
RPM
Documentation
Contact the supplier
RULAND Carefully Made Shaft Collars and Couplings
Ruland Manufacturing
Users Who Downloaded This Product Also Downloaded
Page