Plug component, Nominal current, 12 A, Rated voltage (III/2), 320 V, Number of positions, 10,

MANUFACTURER Phoenix Contact
DESCRIPTION Plug component, Nominal current, 12 A, Rated voltage (III/2), 320 V, Number of positions, 10,
PART NUMBER 1925948
RS STOCK NUMBER 8542237
Request Free PCB CAD Models
Product selection
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 1925948 8542237 Plug component, Nominal current, 12 A, Rated voltage (III/2), 320 V, Number of positions, 10, Phoenix Contact For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.