Plug component, Nominal current, 10 A, Rated voltage (III/2), 400 V, Number of positions, 14,

MANUFACTURER Phoenix Contact
DESCRIPTION Plug component, Nominal current, 10 A, Rated voltage (III/2), 400 V, Number of positions, 14,
PART NUMBER 1755855
RS STOCK NUMBER 8544292
Product selection
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 1755855 8544292 Plug component, Nominal current, 10 A, Rated voltage (III/2), 400 V, Number of positions, 14, Phoenix Contact For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.