PCB terminal block, Nominal current, 2 A, Nom. voltage, 250 V, Pitch, 3.5 mm, Number of positions

MANUFACTURER Phoenix Contact
DESCRIPTION PCB terminal block, Nominal current, 2 A, Nom. voltage, 250 V, Pitch, 3.5 mm, Number of positions
PART NUMBER 1985137
RS STOCK NUMBER 8529714
Product selection
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 1985137 8529714 PCB terminal block, Nominal current, 2 A, Nom. voltage, 250 V, Pitch, 3.5 mm, Number of positions Phoenix Contact For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.