2

PCB terminal block, Nominal current, 17.5 A, Nom. voltage, 400 V, Pitch, 5 mm, Number of position

MANUFACTURER Phoenix Contact
DESCRIPTION PCB terminal block, Nominal current, 17.5 A, Nom. voltage, 400 V, Pitch, 5 mm, Number of position
PART NUMBER 1715093
RS STOCK NUMBER 8542919
Product selection
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 1715093 8542919 PCB terminal block, Nominal current, 17.5 A, Nom. voltage, 400 V, Pitch, 5 mm, Number of position Phoenix Contact For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.