PCB terminal block, Nominal current, 10 A, Nom. voltage, 200 V, Pitch, 3.5 mm, Number of position

MANUFACTURER Phoenix Contact
DESCRIPTION PCB terminal block, Nominal current, 10 A, Nom. voltage, 200 V, Pitch, 3.5 mm, Number of position
PART NUMBER 1751109
RS STOCK NUMBER 8543940
Product selection
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 1751109 8543940 PCB terminal block, Nominal current, 10 A, Nom. voltage, 200 V, Pitch, 3.5 mm, Number of position Phoenix Contact For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.