Omnimate 3.81mm 90deg F header/3.2 8+8w

MANUFACTURER Weidmuller
DESCRIPTION Omnimate 3.81mm 90deg F header/3.2 8+8w
PART NUMBER SCDN 3.81/16/90F 3.2SN BK BX - 1041360000
SUPPLIER RS Components
RS STOCK NUMBER 7394122
Product selection
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 SCDN 3.81/16/90F 3.2SN BK BX - 1041360000 7394122 Omnimate 3.81mm 90deg F header/3.2 8+8w Weidmuller For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.