RS Components

G1/2 Angle Seat Valve 2/2 way, 40 bar

MANUFACTURER Festo
DESCRIPTION G1/2 Angle Seat Valve 2/2 way, 40 bar
PART NUMBER VZXF-L-M22C-M-B-G12-130-M1-V4V4T-50-40
SUPPLIER RS Components
RS STOCK NUMBER 1215813
Product selection
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 VZXF-L-M22C-M-B-G12-130-M1-V4V4T-50-40 1215813 G1/2 Angle Seat Valve 2/2 way, 40 bar Festo For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.