G1/2 Angle Seat Valve 2/2 way, 16 bar

MANUFACTURER Festo
DESCRIPTION G1/2 Angle Seat Valve 2/2 way, 16 bar
PART NUMBER VZXF-L-M22C-M-B-G12-120-H3B1-50-16
SUPPLIER RS Components
RS STOCK NUMBER 1214321
Product selection
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 VZXF-L-M22C-M-B-G12-120-H3B1-50-16 1214321 G1/2 Angle Seat Valve 2/2 way, 16 bar Festo For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.