RS Components

G1 1/2 Angle Seat Valve 2/2 way, 6 bar

MANUFACTURER Festo
DESCRIPTION G1 1/2 Angle Seat Valve 2/2 way, 6 bar
PART NUMBER VZXF-L-M22C-M-B-G112-350-H3B1-50-6
SUPPLIER RS Components
RS STOCK NUMBER 1215811
Product selection
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 VZXF-L-M22C-M-B-G112-350-H3B1-50-6 1215811 G1 1/2 Angle Seat Valve 2/2 way, 6 bar Festo For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.
Users Who Downloaded This Product Also Downloaded
Page