5.5kw 2 Pole IE2 132S 400VD/690VY B5

MANUFACTURER Siemens
DESCRIPTION 5.5kw 2 Pole IE2 132S 400VD/690VY B5
PART NUMBER 1LE1001-1CA03-4FA4
RS STOCK NUMBER 7754634
Product selection
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 1LE1001-1CA03-4FA4 7754634 5.5kw 2 Pole IE2 132S 400VD/690VY B5 Siemens For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.