4kw 2 Pole IE2 112M 400VD/690VY B5

MANUFACTURER Siemens
DESCRIPTION 4kw 2 Pole IE2 112M 400VD/690VY B5
PART NUMBER 1LE1001-1BA23-4FA4
RS STOCK NUMBER 7754631
Product selection
Selector PART NUMBER RS STOCK NUMBER DESCRIPTION MANUFACTURER -
1 1LE1001-1BA23-4FA4 7754631 4kw 2 Pole IE2 112M 400VD/690VY B5 Siemens For price and availability
PART NUMBER
RS STOCK NUMBER
DESCRIPTION
MANUFACTURER
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.