RS Components
By RS Components


Preci-Dip 2.54mm 3-Way Multiway Connector, -Row Male, Surface Mount, 800-80-003-30-480101

Manufacturer Preci-Dip
Description Preci-Dip 2.54mm 3-Way Multiway Connector, -Row Male, Surface Mount, 800-80-003-30-480101
Part Number 800-80-003-30-480101
Distributor RS Components
RS Stock Number 7019925P
Buy Now https://uk.rs-online.com/web/p/products/7019925P?cm_mmc=en-ds-_-mcad-_-traceparts-_-7019925P'
CAD models
Share

Product selection

Index Selector Description Part Number Manufacturer RS Stock Number
1 1 Preci-Dip 2.54mm 3-Way Multiway Connector, -Row Male, Surface Mount, 800-80-003-30-480101 800-80-003-30-480101 Preci-Dip 7019925P

Contact the supplier

RS Components

RS Components

Distributor of electronic components

Google Map