Round nuts with set pin holes in side

Standard DIN 548
Description Round nut DIN 548 - M2 - St
Part number DIN 548 - d M2 - St
Material Steel
Product selection
Selector Thread size Pitch (mm) External Ø (mm) Thickness (mm) Mass (7.85 kg³/dm), in kg per 1000 units approx.
1 M2 0.4 5.5 2 0.31
2 M2,5 0.45 7 2.2 0.55
3 M3 0.5 8 2.5 0.79
4 (M3,5) 0.6 9 3 1.21
5 M4 0.7 10 3.5 1.78
6 M5 0.8 12 4.2 2.96
7 M6 1 14 5 4.7
8 M8 1.25 18 6.5 9.95
9 M10 1.5 22 8 18.7
Thread size
Pitch (mm)
External Ø (mm)
Thickness (mm)
Mass (7.85 kg³/dm), in kg per 1000 units approx.
Users Who Downloaded This Product Also Downloaded
Page