2

Multi-way ball valves with trunnion ball Steel or Stainless steel · as combination page 92

Manufacturer RÖTELMANN
Description Multi-way ball valves with trunnion ball Steel or Stainless steel · as combination
Part number 203890, 202 001 DN = 4
Product selection
Selector Bore Cycling (°) Body Trunnion ball Ball seats Shaft seals
1 L 90 Steel Brass, hard chrome plated POM NBR
2 L 90 Steel Brass, hard chrome plated PTFE FKM
3 T 90 Steel Brass, hard chrome plated POM NBR
4 T 90 Steel Brass, hard chrome plated PTFE FKM
5 L 90 Stainless steel Stainless steel PTFE FKM
6 L 90 Stainless steel Stainless steel PTFE FFKM
7 T 90 Stainless steel Stainless steel PTFE FKM
8 T 90 Stainless steel Stainless steel PTFE FFKM
Bore
Cycling (°)
Body
Trunnion ball
Ball seats
Shaft seals
Selector Type of connection DN Thread D H2 (mm) H3 (mm) H4 (mm) Handle code Mounting-sets Article-No. Handle 8kt (mm) Handle L (mm) Handle h (mm) Handle Article-No.
1 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 4 M12 x 1,5 114 74 34 44 203890 17 240 14 903005
2 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 6 M14 x 1,5 114 74 34 44 203890 17 240 14 903005
3 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 8 M16 x 1,5 136 86 36 45 203891 19 280 16 903032
4 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 10 M18 x 1,5 136 86 36 45 203891 19 280 16 903032
5 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 12 M22 x 1,5 146 91 36 45 203892 19 280 16 903032
6 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 16/12 M26 x 1,5 146 91 36 45 203892 19 280 16 903032
7 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 20 M30 x 2 195 115 45 46 203893 22 320 18 903033
8 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 25 M36 x 2 207 120 45 46 203894 22 320 18 903033
Type of connection
DN
Thread D
H2 (mm)
H3 (mm)
H4 (mm)
Handle code
Mounting-sets Article-No.
Handle 8kt (mm)
Handle L (mm)
Handle h (mm)
Handle Article-No.
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH