2

Multi-way ball valves with trunnion ball 3-way · Steel · manifold mounting · DN 6 - DN 25 page 94

Manufacturer RÖTELMANN
Description Multi-way ball valves with trunnion ball 3-way · Steel · manifold mounting · DN 6 - DN 25
Part number 206 501 DN = 6
Product selection
Selector Bore Body Trunnion ball Body seals Ball seats Shaft seals
1 L Steel Brass, hard chrome plated NBR POM NBR
2 T Steel Brass, hard chrome plated NBR POM NBR
Bore
Body
Trunnion ball
Body seals
Ball seats
Shaft seals
Selector Type of connection DN L (mm) L1 (mm) ŘB (mm) H (mm) H1 (mm) H2 (mm) K (mm) D1 (mm) D2 (mm) D3 (mm) D4 (mm) T1 (mm) T2 (mm) SW (mm) SW1 (mm) O-Ring Handle code Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Weight (kg) for Cylinderhead screw DIN EN ISO 4762 (DIN 912) PN (bar) Article-No. Cycling (°) Accessories ØK (mm) Accessories Article-No.
1 Body-Flange with O-Ring-seal 6 95 6.5 90 40.5 20.5 45 55 6 12.5 6.4 11 1.8 6.8 24 12 8,0 x 2,5 7 12 187 54 13 903009 1.73 M 6 - 10.9 400 206 501 90 52 -
2 Body-Flange with O-Ring-seal 10 108 7.3 100 50 25 54.5 65 8 15 6.4 11 1.8 6.8 30 14 10,5 x 2,5 8 14 187 62 13 903004 2.7 M 6 - 12.9 400 206 502 90 62 -
3 Body-Flange with O-Ring-seal 12 133 10 120 55 27.5 59.5 80 12.5 18.8 8.4 15 1.8 9 36 14 14,0 x 2,5 8 14 187 62 13 903004 4.58 M 8 - 12.9 400 206 503 90 62 -
4 Body-Flange with O-Ring-seal 20 190 10 180 75 40 79.5 115 19 30 17 26 3 22 50 19 23,5 x 3,5 10 19 259 81 16.5 903028 12.96 M16 - 8.8 315 206 504 90 68 -
5 Body-Flange with O-Ring-seal 25 210 11 200 81 43.5 85.5 135 23.5 35 21 33 3 21.5 60 19 28,1 x 3,5 10 19 259 81 16.5 903028 16.6 M20 - 8.8 315 206 505 90 68 -
Type of connection
DN
L (mm)
L1 (mm)
ŘB (mm)
H (mm)
H1 (mm)
H2 (mm)
K (mm)
D1 (mm)
D2 (mm)
D3 (mm)
D4 (mm)
T1 (mm)
T2 (mm)
SW (mm)
SW1 (mm)
O-Ring
Handle code
Handle 8kt (mm)
Handle L (mm)
Handle H (mm)
Handle h (mm)
Handle Article-No.
Weight (kg)
for Cylinderhead screw DIN EN ISO 4762 (DIN 912)
PN (bar)
Article-No.
Cycling (°)
Accessories ØK (mm)
Accessories Article-No.
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH
Users Who Downloaded This Product Also Downloaded
Page