1

Multi-way ball-valves with floating ball for pressure gauges (TK4) Stainless steel page 123

Manufacturer RÖTELMANN
Description Multi-way ball-valves with floating ball for pressure gauges (TK4) Stainless steel
Part number 101 072
Product selection
Selector BM BM(L1) (mm) BM(L2) (mm) BM(SW) (mm) PM PM(L1) (mm) PM(L2) (mm) PM(SW) (mm) P P(RA) (mm) P(L1) (mm) P(L2) (mm) P(SW) (mm) PN (bar) Article-No. Body Ball Stem Ball seats Stem seals
1 G 1/2 19 66 27 G 1/2 15 21 27 M 18 x 1.5 12 11 15 24 100 101 072 Stainless steel Stainless steel Stainless steel PTFE FKM
2 G 1/2 19 66 27 M 20 x 1.5 22 35 24 M 18 x 1.5 12 11 15 24 100 101 074 Stainless steel Stainless steel Stainless steel PTFE FKM
3 G 1/2 19 66 27 G 1/2 15 21 27 G 1/2 15 21 27 100 101 076 Stainless steel Stainless steel Stainless steel PTFE FKM
4 G 1/2 19 66 27 M 20 x 1.5 22 35 24 G 1/2 15 21 27 100 101 078 Stainless steel Stainless steel Stainless steel PTFE FKM
BM
BM(L1) (mm)
BM(L2) (mm)
BM(SW) (mm)
PM
PM(L1) (mm)
PM(L2) (mm)
PM(SW) (mm)
P
P(RA) (mm)
P(L1) (mm)
P(L2) (mm)
P(SW) (mm)
PN (bar)
Article-No.
Body
Ball
Stem
Ball seats
Stem seals
Documentation
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH