RÖTELMANN
By RÖTELMANN

Multi-way ball-valves with floating ball for pressure gauges (TK4) Stainless steel page 123

Manufacturer RÖTELMANN
Description Multi-way ball-valves with floating ball for pressure gauges (TK4) Stainless steel
Part number 101 072
CAD models
Share

Product selection

Index Selector BM BM(L1) (mm) BM(L2) (mm) BM(SW) (mm) PM PM(L1) (mm) PM(L2) (mm) PM(SW) (mm) P P(RA) (mm) P(L1) (mm) P(L2) (mm) P(SW) (mm) PN (bar) Article-No. Body Ball Stem Ball seats Stem seals
1 1 G 1/2 19 66 27 G 1/2 15 21 27 M 18 x 1.5 12 11 15 24 100 101 072 Stainless steel Stainless steel Stainless steel PTFE FKM
2 2 G 1/2 19 66 27 M 20 x 1.5 22 35 24 M 18 x 1.5 12 11 15 24 100 101 074 Stainless steel Stainless steel Stainless steel PTFE FKM
3 3 G 1/2 19 66 27 G 1/2 15 21 27 G 1/2 15 21 27 100 101 076 Stainless steel Stainless steel Stainless steel PTFE FKM
4 4 G 1/2 19 66 27 M 20 x 1.5 22 35 24 G 1/2 15 21 27 100 101 078 Stainless steel Stainless steel Stainless steel PTFE FKM

Documentation

Contact the supplier

RÖTELMANN

RÖTELMANN

Shut-off and Control Technology

Google Map