1

Ball valve-combinations Pressure accumulator safety blocks · with integrated 2-way ball valve type RSK NG 20 page 115

Manufacturer RÖTELMANN
Description Ball valve-combinations Pressure accumulator safety blocks · with integrated 2-way ball valve type RSK NG 20
Part number RSK 20 A A S600 1 1 L T 315 M X 1
Product selection
Selector D1 Connectionthread Adapter fitting K (SW) (mm) L (mm) L1 (mm) D2 (mm) O-Ring
1 G 3/4 A S600 41 38 28 17 x 3
2 G 1 A S601 41 44 34 22 x 3
3 G 1 1/4 A S602 46 47 37 30 x 3
4 G 2 A S603 65 54 44 48 x 3
5 M 30 x 1,5 S650 41 25 15 40 32 x 2
6 M 40 x 1,5 S651 55 30 20 54 43 x 3
7 M 50 x 1,5 S652 65 30 20 64 53 x 3
D1 Connectionthread
Adapter fitting
K (SW) (mm)
L (mm)
L1 (mm)
D2 (mm)
O-Ring
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH