1

Ball valve-combinations Pressure accumulator safety blocks · with integrated 2-way ball valve type RSA NG 20 page 110

Manufacturer RÖTELMANN
Description Ball valve-combinations Pressure accumulator safety blocks · with integrated 2-way ball valve type RSA NG 20
Part number RSA 20 G F S010 1 1 T 400 M Z 1
Product selection
Selector D1 Connectionthread Adapter fitting K (SW) (mm) L1 (mm) L2 (mm) D2 (mm) O-Ring
1 G 3/4 A S010 41 28 43.5 17 x 3
2 G 1 A S011 46 34 50.5 22 x 3
3 G 1 1/4 A S012 46 37 53.5 30 x 3
4 G 2 A S013 65 44 64.5 48 x 3
5 M 30 x 1,5 S020 41 15 32.5 40 32 x 2
6 M 40 x 1,5 S021 55 20 40.5 54 43 x 3
7 M 50 x 1,5 S022 65 20 40.5 64 53 x 3
D1 Connectionthread
Adapter fitting
K (SW) (mm)
L1 (mm)
L2 (mm)
D2 (mm)
O-Ring
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH