1

Attachments, accessories Kits for mounting limit switches page 140

Manufacturer RÖTELMANN
Description Attachments, accessories Kits for mounting limit switches
Part number 204 001
Product selection
Selector DN Article-No. L1 (mm) L2 (mm)
1 4/6 204 001 50.5 20
2 8/10 204 002 50.5 20
3 12 204 003 61.5 31
4 16 204 004 61.5 31
5 20/25 204 005 61.5 31
6 32 204 006 64.5 34
7 40 204 006 64.5 34
8 50 204 006 64.5 34
DN
Article-No.
L1 (mm)
L2 (mm)
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH