5

Attachments, accessories Handles page 138

Manufacturer RÖTELMANN
Description Attachments, accessories Handles
Part number 903000
Product selection
Selector Code 8kt/4kt/2fl (mm) L (mm) H (mm) h (mm) Article-No. Material
1 1 7 76 27 6 903000 Zinkdruckguß
2 2 8 100 29 7 903001 Zinkdruckguß
3 3 10 112 48 10 903002 Zinkdruckguß
4 4 8 92 28 9 903020 Aluminium
5 5 10 120 48 11 903026 Aluminium
6 6 11 166 56 12 903003 Aluminium
7 7 12 187 54 13 903009 Aluminium
8 8 14 187 62 13 903004 Aluminium
9 9 17 227 70 13.5 903027 Aluminium
10 10 19 259 81 16.5 903028 Aluminium
11 16 7 76 30 6 903415 Stahl
12 17 8 116 46 8.5 903416 Stahl
13 18 9 145 55 10 903468 Stahl
14 19 10 116 48 12.5 903414 Stahl
15 24 11 128 41 12 903018 Stahl
16 20 14 192 60 17 903417 Stahl
17 21 17 211 66 14 903440 Stahl
18 22 17 320 76 17 903539 Stahl
19 23 19 320 76 17 903545 Stahl
20 26 7 100 25 26 903600 Edelstahl
21 27 8 130 40 27 903569 Edelstahl
22 28 10 130 40 28 903557 Edelstahl
23 29 14 185 45 29 903501 Edelstahl
24 36 6 74.5 24 4 903568 Edelstahl
25 41 11 176 12 903029 Aluminium
26 42 12 200 12 903030 Aluminium
27 43 14 200 12 903031 Aluminium
28 44 17 240 14 903005 Aluminium
29 45 19 280 16 903032 Aluminium
30 46 22 320 18 903033 Aluminium
31 51 17 320 17 903418 Stahl
Code
8kt/4kt/2fl (mm)
L (mm)
H (mm)
h (mm)
Article-No.
Material
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH