2

2-way ball valves with threaded connector with integrated, pilot-operated check valve Steel · DN 10 · with check valve page 39

Manufacturer RÖTELMANN
Description 2-way ball valves with threaded connector with integrated, pilot-operated check valve Steel · DN 10 · with check valve
Part number 300 101 DN = 10/6
Product selection
Selector Type of connection DN Thread D RA (mm) L1 (mm) Handle code Weight (kg) PN (bar) Article-No. Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Body Ball Stem Body seals Ball seats Stem seals
1 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 10/6 M 18 x 1.5 12 11 1 1.57 315 300 101 7 76 27 6 903000 Steel Steel, hard chrome plated Steel NBR POM NBR
Type of connection
DN
Thread D
RA (mm)
L1 (mm)
Handle code
Weight (kg)
PN (bar)
Article-No.
Handle 8kt (mm)
Handle L (mm)
Handle H (mm)
Handle h (mm)
Handle Article-No.
Body
Ball
Stem
Body seals
Ball seats
Stem seals
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH