2

2-way ball valves with threaded connector Steel · DVGW Approval · DN 4 - DN 25 page 28

Manufacturer RÖTELMANN
Description 2-way ball valves with threaded connector Steel · DVGW Approval · DN 4 - DN 25
Part number 108 001 DN = 4
Product selection
Selector Body Ball Stem Ball seats Stem seals
3 Steel, zinc plated Steel, hard chrome plated Steel PTFE-Comp.3 FKM
Body
Ball
Stem
Ball seats
Stem seals
Selector Type of connection DN Thread D RA (mm) L (mm) L1 (mm) L2 (mm) B (mm) H (mm) H1 (mm) H2 (mm) SW (mm) SW1 (mm) Handle code Weight (kg) PN (bar) Article-No. Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Accessories t (mm) Accessories x (mm) Accessories y (mm) Accessories z (mm) Accessories Article-No.
65 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 4 M12 x 1,5 6 76 10 36 20 25 10 27.5 19 7 1 0.23 16 109 001 7 76 27 6 903000 0.8 18 9 20 -
73 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 4 M12 x 1,5 6 76 10 36 20 25 10 27.5 19 7 1 0.23 100 108 001 7 76 27 6 903000 0.8 18 9 20 -
74 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 6 M14 x 1,5 8 76 10 36 20 25 10 27.5 19 7 1 0.23 100 108 002 7 76 27 6 903000 0.8 18 9 20 -
66 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 6 M14 x 1,5 8 76 10 36 20 25 10 27.5 19 7 1 0.23 16 109 002 7 76 27 6 903000 0.8 18 9 20 -
67 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 8 M16 x 1,5 10 76 11 45 30 35 14.5 38.5 24 8 2 0.43 16 109 003 8 100 29 7 903001 1.2 21 9 20 -
75 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 8 M16 x 1,5 10 76 11 45 30 35 14.5 38.5 24 8 2 0.43 100 108 003 8 100 29 7 903001 1.2 21 9 20 -
76 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 10 M18 x 1,5 12 80 11 45 30 35 14.5 38.5 24 8 2 0.44 100 108 004 8 100 29 7 903001 1.2 21 9 20 -
68 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 10 M18 x 1,5 12 80 11 45 30 35 14.5 38.5 24 8 2 0.44 16 109 004 8 100 29 7 903001 1.2 21 9 20 -
69 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 12 M22 x 1,5 15 96 12 51 35 40 17 43.5 30 10 3 0.71 16 109 005 10 112.5 48 10 903002 1.2 24 9 20 -
77 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 12 M22 x 1,5 15 96 12 51 35 40 17 43.5 30 10 3 0.71 100 108 005 10 112.5 48 10 903002 1.2 24 9 20 -
78 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 16 M26 x 1,5 18 105 12 50 45 45 20 49 36 11 6 1.05 100 108 006 11 166 56 12 903003 1.5 29 9 20 -
70 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 16 M26 x 1,5 18 105 12 50 45 45 20 49 36 11 6 1.05 16 109 006 11 166 56 12 903003 1.5 29 9 20 -
71 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 20 M30 x 2,0 22 110 14 60 45 55 24 59 41 14 8 1.34 16 109 007 14 187 62 13 903004 1.5 34 9 20 -
79 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 20 M30 x 2 22 110 14 60 45 55 24 59 41 14 8 1.34 100 108 007 14 187 62 13 903004 1.5 34 9 20 -
80 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 25 M36 x 2 28 120 14 70 55 60 26 64 50 14 8 1.96 100 108 008 14 187 62 13 903004 1.5 34 9 20 -
72 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 25 M36 x 2,0 28 120 14 70 55 60 26 64 50 14 8 1.96 16 109 008 14 187 62 13 903004 1.5 34 9 20 -
Type of connection
DN
Thread D
RA (mm)
L (mm)
L1 (mm)
L2 (mm)
B (mm)
H (mm)
H1 (mm)
H2 (mm)
SW (mm)
SW1 (mm)
Handle code
Weight (kg)
PN (bar)
Article-No.
Handle 8kt (mm)
Handle L (mm)
Handle H (mm)
Handle h (mm)
Handle Article-No.
Accessories t (mm)
Accessories x (mm)
Accessories y (mm)
Accessories z (mm)
Accessories Article-No.
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH