2

2-way ball valves with threaded connector Steel · DN 32 - DN 50 page 12

Manufacturer RÖTELMANN
Description 2-way ball valves with threaded connector Steel · DN 32 - DN 50
Part number 100 251 DN = 32
Product selection
Selector Body Ball Stem Ball seats Stem seals
1 Steel Steel, hard chrome plated Steel POM NBR
2 Steel Steel, hard chrome plated Steel POM FKM
3 Steel Steel, hard chrome plated Steel PTFE-Comp.3 FKM
Body
Ball
Stem
Ball seats
Stem seals
Selector Type of connection DN Thread D RA (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) B (mm) H (mm) H1 (mm) H2 (mm) SW (mm) SW1 (mm) Handle code Weight (kg) PN (bar) Article-No. Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Accessories t (mm) Accessories x (mm) Accessories y (mm) Accessories z (mm) Accessories Article-No.
1 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 32 M45 x 2 35 121 16 36.5 58.5 73 80 36.5 84.5 60 17 22 2.59 400 100 251 17 320 76 17 903539 1.75 54 9 20 -
2 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 40 M52 x 2 42 118 16 40 52.5 85 90 42.5 94.5 75 17 22 3.24 400 100 252 17 320 76 17 903539 1.75 54 9 20 -
Type of connection
DN
Thread D
RA (mm)
L (mm)
L1 (mm)
L2 (mm)
L3 (mm)
B (mm)
H (mm)
H1 (mm)
H2 (mm)
SW (mm)
SW1 (mm)
Handle code
Weight (kg)
PN (bar)
Article-No.
Handle 8kt (mm)
Handle L (mm)
Handle H (mm)
Handle h (mm)
Handle Article-No.
Accessories t (mm)
Accessories x (mm)
Accessories y (mm)
Accessories z (mm)
Accessories Article-No.
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH