2

2-way ball valves with flange connection Steel · SAE · DN 32 - DN 127 page 48

Manufacturer RÖTELMANN
Description 2-way ball valves with flange connection Steel · SAE · DN 32 - DN 127
Part number 104 175 DN = 32
Product selection
Selector Body Ball Stem Ball seats Stem seals
1 Steel Steel, hard chrome plated Steel POM NBR
2 Steel Steel, hard chrome plated Steel POM FKM
Body
Ball
Stem
Ball seats
Stem seals
Selector Type of connection DN Flange size (inch) D1 T1 (mm) D2 T2 (mm) A1 (mm) B1 (mm) L (mm) L1 (mm) L2 (mm) B (mm) H SW1 (mm) Handle code Weight PN (bar) Article-No. Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Accessories t (mm) Accessories x (mm) Accessories y (mm) Accessories z (mm) Accessories Article-No.
1 ISO 6162-1 32 1 1/4 M10 20 7/16-14 UNC 28 30.2 58.7 123 60 - 130 134.5 17 22 11.8 250 104 175 17 320 76 17 903539 1.75 54 9 20 -
2 ISO 6162-1 38 1 1/2 M12 25 1/2-13 UNC 27 35.7 69.9 126 61 - 140 144.5 17 22 13.6 200 104 176 17 320 76 17 903539 1.75 54 9 20 -
3 ISO 6162-1 51 2 M12 25 1/2-13 UNC 27 42.8 77.8 158 79 - 160 162.5 17 22 20.9 200 104 177 17 320 76 17 903539 1.75 54 9 20 -
4 ISO 6162-1 64 2 1/2 M12 23 1/2-13 UNC 30 50.8 88.9 160 80 600 195 - 22 - - 160 104 178 -
5 ISO 6162-1 76 3 M16 30 5/8-11 UNC 30 61.9 106.4 170 85 600 205 - 22 - - 160 104 179 -
6 ISO 6162-1 102 4 M16 27 5/8-11 UNC 30 77.8 130.2 210 105 900 275 - 27 - - 35 104 180 -
7 ISO 6162-1 127 5 M16 29 5/8-11 UNC 30 92.1 152.4 250 125 900 305 - 27 - - 35 104 181 -
Type of connection
DN
Flange size (inch)
D1
T1 (mm)
D2
T2 (mm)
A1 (mm)
B1 (mm)
L (mm)
L1 (mm)
L2 (mm)
B (mm)
H
SW1 (mm)
Handle code
Weight
PN (bar)
Article-No.
Handle 8kt (mm)
Handle L (mm)
Handle H (mm)
Handle h (mm)
Handle Article-No.
Accessories t (mm)
Accessories x (mm)
Accessories y (mm)
Accessories z (mm)
Accessories Article-No.
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH