RÖTELMANN - Free CAD models - 2-way ball valves with flange connection Steel · SAE · DN 13 - DN 38/32 page 50 - TraceParts
RÖTELMANN
By RÖTELMANN

2-way ball valves with flange connection Steel · SAE · DN 13 - DN 38/32 page 50

Manufacturer RÖTELMANN
Description 2-way ball valves with flange connection Steel · SAE · DN 13 - DN 38/32
Part number 104 001 DN = 13
CAD models
Share

Product selection

Type of connection
Index Selector Body Ball Stem Ball seats Stem seals
1 1 Steel Steel, hard chrome plated Steel POM NBR
2 2 Steel Steel, hard chrome plated Steel POM FKM
Index Selector Type of connection DN Thread D RA (mm) D1 A1 (mm) B1 (mm) B2 (mm) L (mm) L1 (mm) B (mm) H (mm) Weight (kg) O-Ring PN (bar) Article-No. Accessories t (mm) Accessories x (mm) Accessories y (mm) Accessories z (mm) Accessories Article-No.
1 1 SAE-Flange ISO 6162-1, for threaded ends of cut (clamp) ring tube fitting DIN 2353 heavy series ISO 8434-1 13 M24 x 1,5 16 M8 17.5 38.1 20 103 51.5 46 54 1.2 18,64 x 3,53 350 104 001 1.2 24 9 20 -
2 2 SAE-Flange ISO 6162-1, for threaded ends of cut (clamp) ring tube fitting DIN 2353 heavy series ISO 8434-1 19 M36 x 2 25 M10 22.3 47.6 20 125 62.5 52 65 2 24,99 x 3,53 350 104 002 1.5 34 9 20 -
3 3 SAE-Flange ISO 6162-1, for threaded ends of cut (clamp) ring tube fitting DIN 2353 heavy series ISO 8434-1 25 M42 x 2 30 M10 26.2 52.4 21 138 69 59 70 2.7 32,92 x 3,53 315 104 003 1.5 34 9 20 -
4 4 SAE-Flange ISO 6162-1, for threaded ends of cut (clamp) ring tube fitting DIN 2353 heavy series ISO 8434-1 32 M52 x 2 38 M10 30.2 58.7 24 153 71.5 73 79 3.8 37,69 x 3,53 250 104 004 1.75 54 9 20 -
5 5 SAE-Flange ISO 6162-1, for threaded ends of cut (clamp) ring tube fitting DIN 2353 heavy series ISO 8434-1 38/32 M52 x 2 38 M12 35.7 69.9 30 153 71.5 83 94 4.9 47,22 x 3,53 200 104 005 1.75 54 9 20 -
6 6 SAE-Flange ISO 6162-1, for threaded ends of cut (clamp) ring tube fitting DIN 2353 heavy series ISO 8434-1 13 M24 x 1,5 16 5/16 - 18 UNC 17.5 38.1 20 103 51.5 46 54 1.2 18,64 x 3,53 350 104 033 1.2 24 9 20 -
7 7 SAE-Flange ISO 6162-1, for threaded ends of cut (clamp) ring tube fitting DIN 2353 heavy series ISO 8434-1 19 M36 x 2 25 3/8 - 16 UNC 22.3 47.6 20 125 62.5 52 65 2 24,99 x 3,53 350 104 034 1.5 34 9 20 -
8 8 SAE-Flange ISO 6162-1, for threaded ends of cut (clamp) ring tube fitting DIN 2353 heavy series ISO 8434-1 25 M42 x 2 30 3/8 - 16 UNC 26.2 52.4 21 138 69 59 70 2.7 32,92 x 3,53 315 104 035 1.5 34 9 20 -
9 9 SAE-Flange ISO 6162-1, for threaded ends of cut (clamp) ring tube fitting DIN 2353 heavy series ISO 8434-1 32 M52 x 2 38 7/16 - 14 UNC 30.2 58.7 24 153 71.5 73 79 3.8 37,69 x 3,53 250 104 036 1.75 54 9 20 -
10 10 SAE-Flange ISO 6162-1, for threaded ends of cut (clamp) ring tube fitting DIN 2353 heavy series ISO 8434-1 38/32 M52 x 2 38 1/2 - 13 UNC 35.7 69.9 30 153 71.5 83 94 4.9 47,22 x 3,53 200 104 037 1.75 54 9 20 -

Contact the supplier

RÖTELMANN

RÖTELMANN

Shut-off and Control Technology

Google Map